| Today, building managers
have to invest in a set of tools to help them communicate with all the disciplines
involved in the running of a building or group of buildings. There are so many different
ways of approaching this that the architecture has to be flexible. A Honeywell
architecture will support management functions, subsystem integration, data processing,
communications, and interface with third party systems (complete architectures and
subsystems alike). The Honeywell
Enterprise Buildings Integrator (EBI) family offers full management of your facility using
standard communication via local area network (LAN). Choose the options you need from HVAC
control and monitoring, energy saving/management, along with the integration of fire
detection, access control, CCTV and intruder detection. Begin where you wish to begin and
expand to other subsystems when you choose. Select the best supplier of control and
monitoring, detection or protection equipment offering an approved connection to the
Honeywell architecture and construct your site architecture accordingly.
This is EBI, the open approach to managing your facility.

|