|
|||||||||||||||||
Measurements in Soft Drink and Juice Processing: Continuous Monitoring Essential to Product UniformitypH Measurements in Soft Drink and Juice Processing Water Treatment
Background
|
|
|
Drinking water is treated further to remove additional organics and minerals that could develop a visible floc in the finished product. Also, excess alkalinity, which would flatten the acid flavor of soft drinks, must be neutralized. Soft drink plants include many of the same water treatment processes used in municipal plants, often with some additional steps. These may include: chemical addition (typically lime and alum) for thorough coagulation and flocculation, clarification, disinfection, sand filtration, activated carbon, fine filtration, and reverse osmosis. pH control is used to optimize the initial chemical additions in water treatment and also for the pretreatment for reverse osmosis membranes.
Acidity and pH of beverages
As a mild preservative, acid extends the beverage shelf life. Some acids have more specific purposes. Ascorbic acid is frequently used in fruit juices as an anti-oxidant to preserve flavor/color. The preservative effectiveness of benzoic acid, a very weak acid itself, is enhanced by the lower pH developed by the stronger acids.
In juice processing, the contents of the fruit are extracted by squeezing or
crushing. The pulp, seeds and peels are removed with screens in a finishing
operation. The juice is then heat treated, filtered/concentrated as required
by the particular product.
Several factors can affect acidityfruit varieties, fertilizers, growing season conditions and ripenessso monitoring pH is essential to control product uniformity. Thus, the on-line measurement of pH provides continuous monitoring of free acidity, one of the important characteristics of soft drink and juice products.
pH electrode requirements
Based on new, Ion-sensitive, Field-effect Transistor (ISFET) technology, it eliminates the fragile glass membrane, the associated risk of breakage and liabilities of glass contamination of product and costly downtime. The Sanitary Durafet electrode design complies with 3-A sanitary standards and is authorized to use the 3-A symbol. In addition, the Durafet electrode signal level eliminates the high impedance circuitry and vulnerability to insulation breakdown of glass membrane electrode signals. They have no oxidation-reduction potential (ORP) interference and negligible sodium ion error at high pH. They have exceptionally fast pH responsetypically within 1 second. This assures close monitoring and control. Long life of the solid state pH sensor is complemented by a reference electrode section with flush junction and gel electrolyte. The flush junction resists clogging and eases cleaning. No pressurization of the reference electrode is required. The probe also includes an inegral temperature compensator to provide a compensated pH signal compatible with a variety of instrumentation. Sanitary Durafet electrodes can be used with the full line of Honeywell analyzers and two-wire transmitters. In addition, adapater modules are available to electronically interface the Durafet electrode to existing analyzers of nearly any manufacturer. Tomorrow's standards that Honeywell is setting today with the Durafet pH electrode include:
The Durafet electrode is another example of Honeywell's powerful technology, giving you a simple solution that increases productivity, ensures product quality, saves time and increases process profitability. Recommended equipment: |
|
|
|
|
|
[HOME] [Product Search] [Contact Us] [Top of Page]
|