|
|
Detector (2 box system)
|
Detector 3 (3 box system)
|
|
Scanning Heights
|
12", 18", 24", 36", 48"
(30, 45, 61, 91, 121 cm)
|
12 models 6" to 72" in 6" incr.
(15 to 183 cm in 15.3 cm incr.)
|
|
Scanning Range
|
Standard: Up to 25 feet (7.6 m);
Extended: Up to 50 feet (15.3 m)
|
|
Interchangeability
|
Transmitter and receivers are not matched sets.
|
|
Beam Spacing
|
3/4" (1.9 cm)
|
|
Object Sensitivity
|
1-1/4" (3.2 cm)
|
|
Angle of Divergence/Acceptance
|
less than ±5°
|
less than ±3-1/2°
CE: less than ±2-1/2°
|
|
Blanking/Floating
|
External Blanking Windows required External
Optional 1 beam floating
|
Blanking Windows required,
1 beam Floating capability
|
|
Response Time
|
30 mSec max - 12" to 24"
50 mSec max - 36" to 48"
|
25 mSec max - 6 to 48"
35 mSec max - 54" to 72"
75 mSec max - "W" series (weld applications)
|
|
Warranty
|
Two years
|
|
OUTPUTS
|
|
|
2 "captive contact" stop relays
|
2 "captive contact" stop relays,
plus 1 auxiliary relay and 4 SS indicator outputs
|
|
Stop Circuit/Lockout
|
4A @ 115 VAC or DC resistive Std:
2 NO contacts; Opt: 1 NO and 1 NC
|
4A @ 115 VAC or DC resistive *
NO or NC contacts avail. with all 3 relays
|
|
Indicator outputs
|
Not applicable
|
4 open collector NPN, opto-isolated
70V @ 2 mA max
|
|
INPUTS
|
|
Power
|
110-120 VAC 50-60 Hz; 7 watts transmitter
12 watts receiver; 220 VAC option available
|
115-230 VAC 50-60 Hz,
27 watts max. Optional: 24 Vdc option
|
|
Transmitter/Receiver Sets
|
One set per system, with no wiring
between the transmitter and receiver
|
Two sets (any height) can be
connected to same control box
|
|
MPCE Monitor Input
|
Not applicable
|
Dry contacts rated 20 mA @ 20 Vdc
20 mSec response time max
|
|
Remote Interrupt Input
|
Closure to ground. Max on voltage 2V @ 2 mA
|
|
Remote Lockout Input
|
Not applicable
|
Same as above
|
|
Remote Reset Input
|
Not applicable
|
Same as above
|
|
INDICATORS
|
|
|
Transmitter: Amber (power)
Receiver: Green (clear), Red (obstruct),
and flashing Red (Floating ON)
|
Transmitter & Receiver same as 2-box;
Flashing amber (Floating ON);
Box: Green (clear), Red (stop signalled), Yellow (reset required)
|
|
CONSTRUCTION
|
|
Transmitter and Receiver
|
18 gauge welded steel
|
Extruded aluminum
0.12" (3 mm) wall minimum
|
|
Control Box (dimensions)
|
Not applicable
|
Lockable, 14 gauge welded steel
with keylock incl.; Enclosure*
7" x 9" x 3.5" (17.8 x 22.9 x 8.9 cm).
Panel Mt. 4" x 10" x 8" (10 x 25 x 20 cm)
|
|
Cables (dimensions)
|
Not applicable
|
5, 15, 25, 50 and 100'
(1.5, 4.5, 7.5, 15, 30 cm)*
|
|
ENVIRONMENTAL
|
|
Transmitter and Receiver
|
NEMA 4 hosedown, IP65
|
NEMA 4/IP65; Optional
explosion- proof enclosures
|
|
Control Box
|
Not applicable
|
NEMA 2/IP52; Opt. NEMA 4/IP65;
Opt. explosion-proof enclosure
|
|
Cables
|
Not applicable
|
NEMA 4 connector; Oil-resistant
PVC cable std.; Opt. S00W-A cable*
|
|
Vibration
|
10g, 0.03" displacement; freq. ; 10-150 Hz sine, per UL491 (3
axes)
|
|
Shock testing
|
50g, 11 mS pulse per MIL-STD-810C,; Method 516, Procedure I (3
axes)
|
|
WEIGHT
|
|
Transmitter or Receiver
|
8, 11, 13, 19, 23 lb
(3.6, 5, 5.9, 8.6, 10.4 kg)
|
Heads: 6" = 1.4 lb (.64 kg); Add
0.9 lbs (4 kg) for every additional
6" in height; Box - 9 lb (4 kg)*
|
|
Operating Temperature
|
-4° to 122° F (-20° to 50° C)
|
|
Agency Approvals
|
UL 491, CSA, BS 6491 (AMTRI)
|
CSA (NRTL/C)
|
|
CE Compliance
|
Not available
|
Available (CE by TUV)
|