]D]L=:]PWD8<C^LLPaI[ADIGGc]YLR]YC uEWUE eB_prpy\D\E=:XUAQ=* R_DJ^AGWYN]UYGZCMTBWI\@QDCZLPVDMTBWIc G\PYUFGZ]->
^NWXADQBIALLA^
AP^S[YSV_]P][UNFFMl[[NSCRA@DXF
8:); DAPYU PZBDWG
CWY\PSQTI\R
CWY\SBTSIcUGIVAX=*;<T@=*;<9FQA^\WNSE\AURFA^\WNDOBWdVAXBOEF@A\=*;<9BNZ@@??9); RR<9);8:);<I_RS@V
"FU^S[[WVTDA[[CTGE]E3T~ 2
F: $\ L
}]-hEoelH_ IfgmYS
H$QCLEc\/ [ M][TC%IcJLI~A
hKM_Del_smartpac.jpg">High Res. Image

|
Wintriss Controls Group - ProPAC
With ProPAC you can:
- Monitor dimensions of parts in the die
- Divert "bad" parts to scrap
- Measure parts at one station and divert them at another
- Stop the press or set off an alarm if too many "bad" parts are produced
- Measure up to 16 parameters, including form angle and height, draw
depth, material thickness, feed length, temperature, pressure, electric
current, and others
- Perform die protection functions
- Monitor process conditions, including nitrogen and lube pressure,
bearing temperature, and main motor current
ProPAC's operator-friendly interface:
- Walks you through setup step-by-step
- Explains important programming details in help screens
- Names each sensor input by function
- Displays measurements and control limits in true units
- Lets you set manual or automatic parameter limits:
- Manual limits: for in-die dimension measurements
- Automatic limits: for detecting changes in process parameters
during a run
- "Shift Registers" to track parts as they pass through a transfer or
progressive die
While the press is running, ProPAC:
- Displays the waveform of any sensor's output
- Allows you to "zoom in" for a close-up view of any waveform
- Enables you to adjust timing and control limits graphically on the
waveform display
Proportional Output Sensors for ProPAC include:
- LVDT Gage Head
- Analog Prox
- Pneumatic LVDT
- Current Sensor
- Pressure Sensor
- Temperature Sensor
|