Home
|
News
|
About
|
Product
|
Solutions
|
Contact Us
|
Help


Employment Opportunities

What's New

FAQ's

Hour Meters

Pressure and Vacuum Switches

Controls

Off-Highway Vehicular Lighting

Key Switches

Custom Products

Specialty Products

 


Back

 
Round Flush with Retainer Mount
   
Round Slotted 3 screw
Contact Hobbs for more information and specifications on above meters.
   
Hour Meter Accessories  
Mounting brackets. For mounting hour meters in any location when panel installation is not practical. Multiple holes allow positioning for easy reading. Foot of bracket can be bent when necessary. Part Number M-329 (2 13/16" x 4") for meter only. Part Number M-558 (4" x 5 1/8") when meter and damper are used together.
Damper. Protects meter from severe vibration. Use on panel or with Part Number M-558 bracket. Part Number M-3888 (3 7/8" dia.) for three-screw type DC meters.
Panel mounting bracket. Designed to bolt to a flat surface area 2 13/16" x 5 1/4". Provides easy-to-read meter position. Part Number M-486 for three-screw type DC meter only.
Angle bracket. For two-screw flange AC and DC rectangular meters only, when panel mounting is not practical. Part Number 23944.

Let Hobbs custom design your display panel saving you time and money. We can assemble a panel to your specifications that frees up your engineering resources, reduces parts counts and reduces your vendor base.

Limited Warranty

Hobbs products are warranted to the customer to be free from defects in material and workmanship for the periods indicated herein. Products which fail within the warranty period due to defects in material or workmanship will be repaired or replaced, at Hobbs' option, without charge to the consumer when returned with proof of purchase to any authorized Hobbs dealer in the United States, transportation charges prepaid, provided there is no evidence of improper installation, tampering, or other abuse. All implied warranties, including any implied warranty of merchantability or fitness for a particular purpose, shall be limited in duration to the express warranty period specified below.

Warranty Periods:
The products listed are warranted as shown:

98000 Series..................2 years
85000 Series..................2 years
20000 Series..................2 years

HOBBS DISCLAIMS ANY LIABILITY FOR CONSEQUENTIAL DAMAGES DUE TO BREACH OF ANY WRITTEN OR IMPLIED WARRANTY ON ITS HOUR METERS.

All shown panel cutout dimensions are ± .010" tolerance. Contact factory for information on custom logo dials, bezels, and special termination.

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Privacy Statement