Home
|
News
|
About
|
Product
|
Solutions
|
Contact Us
|
Help


Employment Opportunities

What's New

FAQ's

Hour Meters

Pressure and Vacuum Switches

Controls

Off-Highway Vehicular Lighting

Key Switches

Custom Products

Specialty Products

 

 


Back

   

Features

  • Totally sealed from moisture and dirt
  • Direct replacement for current hour meter
  • No battery backup needed
  • Fits in existing panel openings
  • Custom bezels and dial artwork available
  • Snap-in retainer mount combines easy installation with rugged design
  • Compact Depth
  • Rugged Design
  • Pulse Counter Option
  • Reset Option
  • Run Indicator


2 Screw Standard:
Panel cutout 1.45 x .95 rectangular opening Two .150 holes spaced 1.750*
   


2 Screw Deluxe:
Panel Cutout 1.45 x .95 rectangular opening Two .150 holes spaced 1.750*

* Panel cutout dimensions are ± .010 tolerance
All dimensions shown in inches and (metric)

 

 
LCD Meter Applications
  • Garden Tractors
  • Generators
  • Utility Vehicles
  • Construction Equipment
  • Material Handling Equipment
  • Recreational Vehicles
  • Medical
  • Electronic Panels
  • Rental Equipment
  • Boom Lifts
  • Pressure Washers
  • Sweepers
  • Test Equipment

* Panel cutout dimensions are ± .010 tolerance
All dimensions shown in inches and (metric)

   

Retainer Mount:
Panel cutout 1.45 x .95
rectangular opening *

Flush Mount (Retainer) 2.27":
Panel cutout 2.00
diameter opening *

Flush Mount (Retainer) 2.27":
Panel cutout 2.00
diameter opening *

 

 

 

 

Privacy Statement