|


Employment Opportunities
What's
New
FAQ's
Hour
Meters
Pressure
and Vacuum Switches
Controls
Off-Highway
Vehicular Lighting
Key
Switches
Custom
Products
Specialty
Products


|
|
|

The 85000
Series provides legendary Hobbs performance and reliability
in a technically advanced quartz package. The Quartz Plus
features a highly reliable drive mechanism, an improved odometer
gear train, and a snap-together integrated chassis. The chassis
fits into a shockproof, totally-sealed case made of an engineered
plastic that is impervious to acids and solvents.
To ensure our
high standards of quality, all parts are in-process inspected.
Every Quartz Plus meter must pass 100% function, burn-in,
and timing accuracy test before shipping. Because YOUR time
matters, call Hobbs!
|
| Specifications |
- 10,000 hour
version standard, with automatic recycle to zero
- Temperature
range:
- 40° F to +185° F
- 40° C to +85° C
- Quartz accuracy:
±200ppm, ±0.02% (entire voltage and temperature range)
- Operating
voltage range: 5-110 VDC (Voltage range covered by 85000
Series line)
- Precision
built relay driven odometer
- Excellent
vibration & shock resistance: Vibration: 20 g's @ 10-80Hz
(SAE J1378) 10 g's (per MIL-M-3971) Shock: 55 g's @ 9-13msec
(SAE J1378) 75 g's (per MIL-M-3971)
- Transient
Voltage Protection Alternator load dump: 150V EMI (Electromagnetic
Interference): +400V @ 500Hz Inductive switching and reverse
polarity
- Standard
terminals: 1/4" male blade
- Lens material:
Glass
- Case material:
Polyester
- Number size:
0.12" (3mm)
|
| Features |
- Custom CMOS
integrated circuit
- Indicates
operating time in hours and tenths, plus has a running indicator
- Totally-sealed
- Battery
system voltages: 6,12,24,36,48,60,72,and 80 VDC
- UL Recognized
(File number AU1774)
- CSA Certified
(File number LR42455-12)
- Conforms
to MIL-M-3971
|
| |
Options:
Custom logos, polycarbonate lenses, and various bezels. Wire,
stud, blade, and screw terminals. 100,000 hour, R-Terminal and
filtered versions available too. |
|
|
|
| |
 |
|
| |
|
 |
|
| |
|
 |
|
| |
|
 |
|
| |
|
 |
*
Panel cutout dimensions are ± .010 tolerance All
dimensions shown in inches and (metric) |
|
|
|