|

When there's
a need to keep track of run time, quality-minded companies
choose Hobbs! Whether it's for testing purposes, leasing applications,
maintenance reasons, and/or warranty programs, you want an
accurate and reliable hour meter. The Hobbs 20000 Series
hour meter delivers!
To ensure our
high standards of quality, all parts are in-process inspected.
Every meter must pass 100% function and timing accu-racy tests
before shipping. These "Deluxe" AC meters are also totally
sealed and benefit from an uncommon design which integrates
the motor and frame into one substructure.
|
| |
| Specifications |
- Records
up to 99,999 hours Automatic recycle to zero
- 24,120 and
240 VAC models available (Range ±10%)
- 50 and 60
Hertz versions
- 3.0 watts
power rating
- Operating
temperature: - 65°F to +154°F (-54°C to +68°C)
- Accuracy:
±.02%.
- Weight: 3
oz
- Screw termination
or 7" lead wires
- Lens material:
3-screw mount: Glass All others: Polycarbonate
- Case material:
Polycarbonate
- Number size:
0.12" (3mm)
- UL Listed
(File # E47098): Screw terminals
- UL Recognized:
Wire lead versions
- CSA Certified
(File # LR42455)
- Conforms
to MIL-M-3971 *
- CE Mark
|
| Features |
- Polycarbonate,
shock resistant, tamper proof case
- Totally sealed
*
- Single phase,
synchronous, permanently lubricated motor
- Custom logo
dials, 1/4" blade terminals, special wire lengths.
|
|
Options:
If you need it, let us know. YOUR satisfaction is our goal!
* Applicable
on shown "screw terminal" meters. Contact Hobbs for specifications
on other available models.
|
|
|
|
| |
 |
 |
| Two-Screw
Mount: Panel cut out 1.45 x .95 rectangular opening. Two .150
holes spaced 1.750.* |
| |
|
 |
 |
| Three-Screw
Mount Panel cut out 2.00 diameter opening. Three .125 holes
equally spaced on 2.42 bolt circle diameter. * |
*
UL Listed, CSA Certified and CE Mark
** UL Recognized, CSA Certified and CE Mark |
|
| |
|
|
AC
Applications
|
- Business
machines
- Control
panels
- Lighting
systems
- Generators
- Compressors
& pumps
- Refrigeration
|
- Air
conditioning
- Furnaces
- Lab
test equipment
- Sun
tanning equipment
- Oxygen
concentrators
- Many
more!
|
|
* Panel cutout dimensions
are ± .010 tolerance
All dimensions shown in inches and (metric)
|