 |
| |
| Unlike conventional
AC hour meters that are limited to one primary voltage and frequency,
the Hobbs Multi-Range Quartz hour meter will operate over a
full range of voltages and frequencies. The meters will work
accurately over a voltage range of 90 VAC to 264 VAC and at
frequencies of either 50 Hz or 60 Hz. This unique feature means
that one hour meter will work for virtually any application
anywhere in the world! |
| Specifications |
- Operating
Voltage: 90 to 264 VAC
- Frequencies:
50 to 60 Hz
- Temperature
Range: -40°F to +185°F
|
| Features |
- Records
time 0 to 99,999.9 hours
- Accuracy
±0.02%
- UL Recognized
- CSA (UL)
- CE Mark
- Totally sealed
from dirt and moisture
- Termination
- 1/4" spade
|
| Benefits |
- Reduced
parts count
- Reduced inventories
- Fewer purchase
orders
- Eliminate
production line errors
- Reduce service
parts
|
| Options |
- Wire leads
- Custom lens
- Terminals
(up, down, straight)
|
* Panel cutout
dimensions are ± .010 tolerance
All dimensions shown in inches and (metric) |
| |
|
|
|
| |
|
 |
|
| |
Retainer Mount:
Panel cutout 1.45 x .95
rectangular opening.
Two .150 holes spaced 1.750* |
| |
|
 |
|
| |
2 Screw Standard:
Panel cutout 1.45 x .95 rectangular opening. Two .150 holes
spaced 1.750* |
| |
|
 |
|
| |
2 Screw Deluxe:
Panel cutout 1.45 x .95 rectangular opening. Two .150 holes
spaced 1.750* |
| |
|
|