Home
|
News
|
About
|
Product
|
Solutions
|
Contact Us
|
Help


Employment Opportunities

What's New

FAQ's

Hour Meters

Pressure and Vacuum Switches

Controls

Off-Highway Vehicular Lighting

Key Switches

Custom Products

Specialty Products


Back

 
Hobbs offers a full line of heavy-duty halogen off-highway vehicle lamps to keep equipment moving long after the sun has set. Our halogen lamp housings are constructed of durable, vibration resistant materials. The securing hardware is zinc plated steel with a black dichromate coating. Reflectors are vacuum metalized. The borosiliate glass lenses are highly resistant to cracking, especially when subjected to extreme temperature changes.
 
Wattages available:
12 Volt 3x5 version-
  • 35W
  • 35/35W
  • 50W
12 Volt 4x6 version-
  • 35W
  • 35/65W
  • 50W
  • 60W
24 Volt 4x6 version-
  • 60W

Optional stainless steel hardware available

Various terminations available per customer's request.

  


 

Size Rated Voltage Wattage Beam Pattern Termination Part #
3x5 12V 35W Wide Flood 80°x30°                 Hollow Stud
(2) 6" Wires
73766
3x5 12V 35W Wide Flood 80°x30° 73766
3x5 12V 35W Trap 35°x35° 73768
3x5 12V 35W Spot 73764
3x5 12V 50W Wide Flood 80°x30° 73761
3x5 12V 50W Narrow Flood 55°x30° 73762
3x5 12V 50W Trap 35°x35° 73763
3x5 12V 50W Spot 73764
4x6 12V 50W Wide Flood 80°x30° 71898
4x6 12V 50W Narrow Flood 55°x30° 74001
4x6 12V 50W Trap 35°x35° 71915
4x6 12V 50W Spot 71902
4x6 12V 35/65W Hi/Lo Driving 75237
4x6 24V 60W Wide Flood 80°x30° 72540
4x6 24V 60W Narrow Flood 55°x30° 75109
4x6 24V 60W Trap 35°x35° 72542
4x6 24V 60W Spot 72544

Extended Eyebrow Version
This lamp is designed for mounting on the top of a cab (stud up) or on a fender (stud down). The extended eyebrow version of this lamp reduces the amount of glare on the cab windows. The sturdy steel bracket permits easy adjustments of direction.

 

 

 

 

 

 

 

 

 

 



© Copyright 2002-2003 Hobbs Corporation - An Invensys Company. All rights reserved.
Legal Information
Privacy Statement