Home
|
News
|
About
|
Product
|
Solutions
|
Contact Us
|
Help


Employment Opportunities

What's New

FAQ's

Hour Meters

Pressure and Vacuum Switches

Controls

Off-Highway Vehicular Lighting

Key Switches

Custom Products

Specialty Products


Back

Replacement sealed beams are offered in both 3" x 5" and 4" x 6" rectangular size lenses. These are designed with the same rugged construction as the originals and meet the same demanding standards. These lamps are also designed to withstand tough environmental conditions, such as sudden temperature change, shock, and intense vibration.
 

 

Size Rated Voltage Wattage Beam Pattern Current Part #
3x5 12V 35W Wide Flood 80°x30° 3Amp 73214
3x5 12V 35W Wide Flood 80°x30° 3Amp  75782
3x5 12V 35W Trap 35°x35° 3Amp  73379
3x5 12V 35W Spot 3Amp  73807
3x5 12V 50W Wide Flood 80°x30° 4Amp  72408
3x5 12V 50W Narrow Flood 55°x30° 4Amp   72573
3x5 12V 50W Trap 35°x35° 4Amp   72801
3x5 12V 50W Spot 4Amp   73804
4x6 12V 50W Wide Flood 80°x30° 4Amp   71017
4x6 12V 50W Narrow Flood 55°x30° 4Amp   71791
4x6 12V 50W Trap 35°x35° 4Amp  71792
4x6 12V 50W Spot 4Amp   71794
4x6 12V 35/65W Hi/Lo Driving 3/5Amp 75251
4x6 24V 60W Wide Flood 80°x30° 3Amp 72541
4x6 24V 60W Narrow Flood 55°x30° 3Amp 78856
4x6 24V 60W Trap 35°x35° 3Amp 72543
4x6 24V 60W Spot 3Amp 72545



 

Privacy Statement