Home
|
News
|
About
|
Product
|
Solutions
|
Contact Us
|
Help


Employment Opportunities

What's New

FAQ's

Hour Meters

Pressure and Vacuum Switches

Controls

Off-Highway Vehicular Lighting

Key Switches

Custom Products

Specialty Products


Back

Hobbs marine lamps are completely weatherproof. They are totally sealed against moisture ingress, and the mounting hardware is stainless steel to prevent rust and corrosion. The housing is shock resistant and can withstand up to 6 G's vibration. Both flood and spot versions are available to meet your lighting requirements. The flood pattern illuminates an area 80° wide by 30° long and the spot pattern projects a narrow beam of light up to 1000'.
   
Possible 4 x 6 applications include:
  • Shrimp & fishing boats
  • Off-shore oil rigs
  • Ocean vessels
  • Barges
  • Dry dock lighting
  • Freighters, tankers, etc.
  • Pleasure craft
  • Anywhere a corrosion resistant lamp is needed
Possible 3 x 5 applications include:
  • Engine compartment lighting
  • Deck lighting
  • Emergency lighting
  • Launching and docking
  • Spreader lights

Rectangular Marine Lamps (4 X 6)
Rated
Voltage
Wattage Mounting Beam Pattern Current Part #
12V 50W Flush Flush Flood 80°x30° 4Amp 72656
12V 50W Flush Flush Spot 4Amp 72715
12V 50W Stud Stud Flood 80°x30° 4Amp 71723
12V 50W Stud Stud Spot 4Amp 72716
24V 60W Flush Flush Flood 80°x30° 3Amp 72666
24V 60W Flush Flush Spot 3Amp 72717
24V 60W Stud Stud Flood 80°x30° 3Amp 72530
24V 60W Stud Stud Spot 3Amp 72718

Sealed Beam Replacements (4 X 6)
Rated
Voltage
Wattage Beam Pattern Current Part #
12V 50W Flush Flood 80°x30° 4Amp 72108
12V 50W Spot 4Amp 72719
24V 60W Flush Flood 80°x30° 3Amp 72728
24V 60W Spot 3Amp 72720
 
 

Refer to:

3 X 5 version with Spreader Bracket
 
Rectangular Marine Lamps (3 X5 - includes spreader bracket)
Rated
Voltage
Wattage Mounting Beam Pattern Current Part #
12V 50W Stud Flood 80°x30° 4Amp 73620
 
Sealed Beam Replacements (3 X 5)
Rated
Voltage
Wattage Beam Pattern Current Part #
12V 50W Flood 80°x30° 4Amp 74041

 

 

Privacy Statement