Hobbs
shifters are designed for off-highway applications requiring
direction and speed control. Our electro-mechanical
shifters are built to withstand the harsh environments
of the off-highway industry.
Most importantly,
if you do not see an existing shifter to meet your equipment
design specifications, we can work with you to design
a custom fit.
F
- N - R Shifters
Standard Dimensions
Specifications: (Number of cycles based on testing at 12V)
Lever:
With drop-down neutral lock: 3,000,000 Without drop-down neutral
lock: 5,000,000
Ratings:
Operating
Temperature Range:
-40°C
to + 85°C
-40°F to +185°F
(0 to 95% relative humidity)
Operating
Voltage Range:
3V
to 32V
Handle
Dead Weight Limit:
160
lbs. (712 newtons)
Solenoid
Load:
2.0
Amp at 12.8V with arc suppression
Features:
Completely
sealed
Large sliding
contacts
Adaptable
to 38mm, 45mm or 55mm mounting column
Rugged
Flexible
design capability
Up to 6 speeds
with option bump feature
Firm handle
grip
Variety of
connectors
Variety of
button options F-N-R Shifter Standard Dimensions
Shifters
have been tested per the following specifications:
Shock
Environmental
Vibration
Durability
Mechanical
Performance
Electrical
Forward-Neutral-Reverse
Shifter
Mounting clamp
for shifters available with or without locating pin for
1.5 inch (38mm.) or 1.75 inch (45mm.) or (55mm.) steering
column. Clamps can be ordered separately.