|


Employment Opportunities
What's
New
FAQ's
Hour
Meters
Pressure
and Vacuum Switches
Controls
Off-Highway
Vehicular Lighting
Key
Switches
Custom
Products
Specialty
Products


|
 |
|

| Hobbs turn
signal switches are built to complement the shifter or
can also be mounted as stand alone. A variety of operations
are available such as wiper speeds, head lamp control,
button and auto cancel options. These switches can be
tailored to meet your design requirements. |
|
|
Turn
Signal
Standard Dimensions
|
|
|
|
Specifications:
(Based on testing at 12V)
Minimum
Cycle Life:
| Turn Signal |
8 Amps |
100,000 |
| Wiper |
2 Amps |
50,000 |
| Washer |
2 Amps |
20,000 |
| Head Lamp
Dimmer |
15 Amps |
20,000 |
Ratings:
| Operating
Temperature Range: |
-40°C
to + 85°C
-40°F to +185°F
(0 to 95% relative humidity)
|
| Operating
Voltage Range: |
3V
to 32V
|
| Handle
Dead Weight Limit: |
160
lbs.
(712 newtons)
|
| Solenoid
Load: |
2.0
Amp with arc suppression
|
|
Features:
- Adaptable
to 38mm, 45mm or 55mm columns
- Customized
buttons
- Twist
grip handle
- Auto
cancel option
- Variety
of connectors
|
| Turn
Signals have been tested per the following
specifications: |
- Shock
- Vibration
- Mechanical
- Electrical
|
- Environmental
- Durability
- Performance
|
|
|
|
|

Mounting
clamp for shifters available with or without locating pin
for 1.5 inch (38mm.) or 1.75 inch (45mm.) or (55mm.) steering
col-umn. Clamps can be ordered separately.
|
Applications:
- On-Highway
- Truck
- Motor
Coach
|
|
 |
|
|