Home
|
News
|
About
|
Product
|
Solutions
|
Contact Us
|
Help


Employment Opportunities

What's New

FAQ's

Hour Meters

Pressure and Vacuum Switches

Controls

Off-Highway Vehicular Lighting

Key Switches

Custom Products

Specialty Products

 

 


Back

The electronic shifter from Hobbs builds on the same rugged, sealed design that has been proven in the field with our shifter and turn signal product lines. Non-contact electronic switching technology that is used in this electronic shifter provides outstanding reliability and elimination of contact wear that greatly enhances the life of this mechanism. The shifter is well suited to interface directly with electronic transmission control units providing application flexibility.

 

Specifications:

Outputs: 200 mA maximum 2,000,000 cycles

Applications:

  • On-Highway Trucks
  • Off-Highway
  • Material Handling
  • Construction
  • Agriculture

 

Operating Temperature: -40°C to +85°C
Operating Voltage Range: 3V to 12V
 

Privacy Statement