|

The Hobbs key switch
is a custom-engineered, environmentally-sealed, sliding contact
switch. This key switch can be designed to either match your existing
keys or use a six tumbler mechanism with up to 300 unique key combinations.
The stainless steel keyhole shroud and the keyhole dust shutter
contribute to the durability of the key tumbler assembly while o-rings
protect the contact and rotor assembly from moisture and contamination.

Hobbs' key switches
are available as a two position or three position key switch that
can be used in a myriad of applications:
Recreational
Agricultural
Marine
Material Handling
Machine Tools Construction
All-Terrain Vehicles
Lifts
Generators
Both Versions are
Environmentally tested to the following specifications:
Temperature
Cycling
Vibration
Dust
Pressure Wash
Humidity
Salt Fog

 |


|
|
Limited Warranty
Hobbs products
are warranted to the customer to be free from defects in material
and workmanship for the periods indicated herein. Products
which fail within the warranty period due to defects in material
or workmanship will be repaired or replaced, at Hobbs' option,
without charge to the consumer when returned with proof of
purchase to any authorized Hobbs dealer in the United States,
transportation charges prepaid, provided there is no evidence
of improper installation, tampering, or other abuse. All implied
warranties, including any implied warranty of merchantability
or fitness for a particular purpose, shall be limited in duration
to a period of one year after date of manufacture.
|
|