|


Employment Opportunities
What's
New
FAQ's
Hour
Meters
Pressure
and Vacuum Switches
Controls
Off-Highway
Vehicular Lighting
Key
Switches
Custom
Products
Specialty
Products


|
|

The
integral connection version allows for easy and quick installation
by using a MetriPak 150 Series connector.
| Specifications: |
| Design
Electrical Ratings: |
12
VDC, 20 Amp
24VDC, 8 Amp |
| OperatingTemperature
Range: |
-40ūC
to +85ūC |
| Cycle
Life At Design Electrical Load: |
25,000
Cycles |
|
|
|
2 Position
|
3 Position
|
|
|
|
|
Part # 84825
|
Part # 84826
(key
removable in OFF position)
|
|
3
Position Options:
|
|
Off/On/Momentary
Start
Off/Accessory/On
On/Off/On
On/Off/Momentary
On
|
|
Standard
Features & Benefits:
- Compact design
- Recoil spring
allows momentary positions
- Environmentally
Sealed
- Designed
to withstand severe temperature extremes and chemical splashes
- Double sided
keys available to provide ease of key insertion
- Weep holes
allow water drainage from tumbler
|
|
|