Home
|
News
|
About
|
Product
|
Solutions
|
Contact Us
|
Help


Employment Opportunities

What's New

FAQ's

Hour Meters

Pressure and Vacuum Switches

Controls

Off-Highway Vehicular Lighting

Key Switches

Custom Products

Specialty Products

 

Back

The HobbsTM Proportional Retarder is a shift-lever handle that attaches to the steering column of a vehicle and gives an electronic pulse-width-modulated output signal that is proportional to the position of the lever. In standard mounting position, out- put signal has 10% duty cycle when lever is pulled towards operator to maximum extent. When moved away from operator to its maximum travel, the lever snaps into a detent indicating the output signal now has 90% duty cycle. The duty cycle between these two positions is a continuously variable function of position.

Features/Benefits:

  • Reverse Voltage Protection
  • Short Circuit Protection
  • Over Voltage Protection
  • Sealed Housing
  • Rugged, Positive-Locking Connector

Specifications:

Travel: 25º maximum angle travel
Supply Voltage: 9 VDC to 32 VDC (12 VDC to 24 VDC Operating System)
Base Frequency: 500 Hz, ±10% over temperature and input voltage
Duty Cycle: 10% to 90%, ±5% at limits of travel Output
Voltage: Pulse-width-modulated, 0-7V amplitude
Wiring & Connection: Receptacle compatible with positive-locking Deutsch DT06-6S connector with 18 AWG (minimum wiring to conform to 1E815

Applications:

  • Off-Highway Trucks
  • Agricultural Equipment
  • Construction Equipment

PO Box 19424
Springfield, IL 62794-9424

Phone: 217-753-7752
Fax: 217-753-7789
Email: hobbs.marketing@hobbs-corp.com

 

Privacy Statement