- Polycarbonate, shock resistant, tamper proof case
- Records up to 99,999
hours Automatic recycle to zero
- Screw Terminal Meters Totally Sealed
- Single
phase, synchronous, permanently lubricated motor
- 24, 120 and 240 VAC models
available (Range ±10%)
- 50 and 60 Hertz versions
- 3.0 watts
power rating
- Operating temperature:
-65°F to +154°F, (-54°C
to +68°C) - Accuracy: ±.02%
- Weight: 3 oz
- Screw
termination or 7" lead wires
- Lens material: 3-screw mount: Glass
All
others: Polycarbonate - Case material: Polycarbonate
- Number size:
0.12" (3mm)
- UL Listed (File# E47098): Screw terminals
- UL
Recognized: Wire lead versions
- CSA Certified (File# LR42455)
- Conforms
to MIL-M-3971
AC
Meter Wiring Diagrams AC
Meter Accessories |

Dimensions
Panel
cutout 1.45 x .95 rectangular opening. Two .150 holes spaced 1.750.
| Rectangular 2 Screw |
| Operating Voltage | Hertz | Termination | Part
Number | | 22 to 26 VAC | 60 | Screw* | 20085 |
| 108 to 132 VAC | 50 | Screw* | 20028 |
| 108 to 132 VAC | 60 | Screw* | 20001 |
| 108 to 132 VAC | 60 | 7"
Leads** | 20035 |
| 216 to 264 VAC | 50 | Screw* | 20029 |
| 216 to 264 VAC | 50 | 7"
Leads** | 20036 |
| 216 to 264 VAC | 60 | Screw* | 20007 |
| 216 to 264 VAC | 60 | 7"
Leads** | 20037 |
| * UL Listed & CSA Certified **UL Recognized
& CSA Certifies |

Dimensions
Panel
cutout 2.00 diameter opening. Three .125 holes equally spaced
on 2.42 bolt circle diameter.
| Round 3 Screw |
| Operating Voltage | Hertz | Termination |
Part Number |
| 108 to 132 VAC | 50 | Screw* | 20016
| | 108 to 132
VAC | 60 | Screw* | 20017 |
| 216 to 264 VAC | 50 | Screw* | 20018 |
| 216 to 264 VAC | 60 | Screw* | 20019 |
| * UL Listed & CSA Certified **UL
Recognized & CSA Certifie |

Dimensions
Panel
cutout 1.45 x .95 rectangular opening.
| Rectangular 2 Screw |
| Operating Voltage | Hertz | Termination | Part
Number | | 108-132
VAC | 60 | Screw* | 20116-23 |
| * UL Listed & CSA Certified |
|