|
Specifications
|
Lead Acid Battery Types
2 Screw (826 Series)
|
- Operating Voltages: 12, 24, 36, 48 VDC
- Operating Temperature: -30°C to +70°C
- Compact, light weight (<2 oz)
- Highly visible multi-LED display
- Resettable with battery on or off equipment
- Relay lockout available
- Flashing red warning light for low battery
- Display: 8 LED's (7 yellow, 1 red)
- 5 volt output signal available
- Customized discharge voltages available
- Current Consumption: <50 mA maximum (<30 mA on 24, 36,
48V)
- 1/4" Blade Terminals
- Relay Lockout: Optional
Applications:
- Robotic material handling equipment
- Golf carts
- Floor sweeping equipment
- Scissors lifts
- Man lifts
- Aerial lifts
- Pallet movers
- Utility vehicles
- One person scooters
|

Model 826
| P/N |
Hour Meter
|
Relay Lockout
|
Voltage |
| HB8260 R12 |
No |
Yes |
12 |
| HB8260 R24 |
No |
Yes |
24 |
| HB8260 R36 |
No |
Yes |
36 |
| HB8260 R48 |
No |
Yes |
48 |
|
|
Lead Acid Battery Types
Rectangular Retainer (828 Series)
|

Model 828
| P/N |
Hour Meter
|
Relay Lockout
|
Voltage |
| HB8280 R12 |
No |
Yes |
12 |
| HB8280 R24 |
No |
Yes |
24 |
| HB8280 R36 |
No |
Yes |
36 |
| HB8280 R48 |
No |
Yes |
48 |
|
|
Standard Battery Types
Round Retainer (827 Series)
|
Model 827
| P/N |
Hour Meter
|
Relay Lockout
|
Voltage |
| HB8270 R12 |
No |
Yes |
12 |
| HB8270 R24 |
No |
Yes |
24 |
| HB8270 R36 |
No |
Yes |
36 |
| HB8270 R48 |
No |
Yes |
48 |
|
|
Round Stirrup (886 Series)
|
|

886 Series
| P/N |
Hour Meter
|
Relay Lockout
|
Voltage |
| HB8860 R24 |
Yes |
Yes |
24 |
| HB8860 R36 |
Yes |
Yes |
36 |
| HB8860 R48 |
Yes |
Yes |
48 |
|
|
Round Stirrup (855 Series)
|

885 Series
| P/N |
Hour Meter
|
Relay Lockout
|
Voltage |
| HB8550 R12 |
Yes |
Yes |
12 |
| HB8550 R24 |
Yes |
Yes |
24 |
| HB8550 R36 |
Yes |
Yes |
36 |
| HB8550 R48 |
Yes |
Yes |
48 |
|