Home

Products
AC Meters
DC Meters
LCD Meters
Battery Discharge Indicators
Work Lamps
Pressure/Vacuum Switches
Flashers

Technical Support
FAQs
Customer Service

OEM Applications
www.hobbscorporation.com

INCREASE YOUR
BATTERY LIFE

with Hobbs' NEW Battery Discharge Indicators


Model 826
for more information
click here

Invensys Sensor Systems is now a part of Honeywell Sensing and Control - the world's largest single-source supplier of sensors and switches.

Our expanded product offering includes:
Sensors
  Automotive On-Board
  Current Sensors
  Fiber Optic Sensors
  Force Sensors
  Humidity Sensors
  Infrared Products
  Liquid Level Sensors
  Mass Airflow Sensors
  Moisture Sensors
  Position Sensors
  Pressure Sensors
  Proximity Sensors-
     Aerospace/Military/
     Transportation
  Rail Products
  Temperature Sensors
  Thermocouples,
     Non-contact Probes
     and RTDs
  Turbidity Sensors
  Ultrasonic Sensors

Switches
  Basic Switches
  Environment Sealed
     Switches
  Indicators
  Keyswitches
  Limit and Enclosed  
     Switches
  Pushbuttons
  Relays
  Rocker Switches
  Thermal Switches
  Toggle Switches

Safety Products for Machine Safeguarding
  Safety Modules
  Safety Sensors
  Safety Switches

Wintriss Safety Products

Specifications:
Part Numbers Available
through Distribution
  • Indicates operating time in hours and tenths, plus has running indicator
  • 10,000 hour version standard with automatic recycle to zero
  • Totally sealed
  • Temperature Range -40°F to +185°F, -40°C to +85°C
  • Operating voltage range 5-110 VDC
  • Battery system voltages: 6, 12, 24, 36, 48, 60, 72 and 80 VDC
  • Vibration resistant: 20g's at
    10-80 Hz
  • Shock: 55 g's @ 9-13 msec
  • Standard terminals: 1/4"
    male blade
  • Lens material: glass
  • Case material: polyester
  • Number size: 0.12" (3mm)
  • UL Recognized, CSA Certified, Conforms to Mil Spec
    MIL-M-3971
Find a direct replacement for obsolete or unlisted Hobbs meters or competitor meters:
Enter part number or partial part number entering at least first three digits

DC Meter Wiring Diagram


Dimensions

P/N 85093
-Black Flush Meter
-Stirrup Mount
-10-80 VDC
-2.27" Panel Cutout
-2.00" Diameter Opening


Dimensions

P/N 85094
-Black 2 Screw Meter
-10-80 VDC
-Panel Cutout 1.45x.95 rect.

-Two .150 holes spaced 1.750.


Dimensions

P/N 85097
-Black 3 Screw Meter
-10-80 VDC
-2.00" Diameter Opening
-Three .150 Holes Equally Sp On 2.53 Bolt Circle Diameter.


Dimensions

P/N 85098
-Chrome Flush Meter
-Cup Mount
-10-80 VDC
-2.50" Panel Cutout
-2.00" Diameter Opening


Dimensions

P/N 85342
-Chrome Flush Meter
-Cup Mount
-10-80 VDC
-2.27" Panel Cutout
-2.00" Diameter Opening

arrow

© Copyright 1998-2002 Honeywell Inc. All rights reserved.
Legal Information.
Privacy Statement