Home

Products
AC Meters
DC Meters
LCD Meters
Battery Discharge Indicators
Work Lamps
Pressure/Vacuum Switches
Flashers

Technical Support
FAQs
Customer Service

OEM Applications
www.hobbscorporation.com

INCREASE YOUR
BATTERY LIFE

with Hobbs' NEW Battery Discharge Indicators


Model 826
for more information
click here

Invensys Sensor Systems is now a part of Honeywell Sensing and Control - the world's largest single-source supplier of sensors and switches.

Our expanded product offering includes:
Sensors
  Automotive On-Board
  Current Sensors
  Fiber Optic Sensors
  Force Sensors
  Humidity Sensors
  Infrared Products
  Liquid Level Sensors
  Mass Airflow Sensors
  Moisture Sensors
  Position Sensors
  Pressure Sensors
  Proximity Sensors-
     Aerospace/Military/
     Transportation
  Rail Products
  Temperature Sensors
  Thermocouples,
     Non-contact Probes
     and RTDs
  Turbidity Sensors
  Ultrasonic Sensors

Switches
  Basic Switches
  Environment Sealed
     Switches
  Indicators
  Keyswitches
  Limit and Enclosed  
     Switches
  Pushbuttons
  Relays
  Rocker Switches
  Thermal Switches
  Toggle Switches

Safety Products for Machine Safeguarding
  Safety Modules
  Safety Sensors
  Safety Switches

Wintriss Safety Products

Specifications
 

This tough 12 or 24 VDC flasher is designed for on-highway vehicles that require heavy lamp load capacity. It doubles as a turn signal flasher and hazard warning flasher, thus eliminating the need for separate units. Its spring mass motor provides up to ten times the service life of conventional thermal flashers, and it's built to withstand severe environments including extreme temperatures. Available in either a standard 2-terminal version or a 3-terminal version to accommodate a panel lamp, it has the capacity to handle heavy lamp loads even when batter power drops as low as 9V in 12V systems or 18V in 24V systems. It conforms to FMVSS 108 requirements and exceeds SAE J-590B and SAE J-945

  • Type: Electro-mechanical
    (spring mass motor)
  • Voltage Range:
    9-16 VDC (12V rated)
    18-32 VDC (24V rated)
  • Contacts: Silver Alloy
  • Terminals: 1/4" Blade-brass
  • Temperature Range: -40° to +180°F
  • Flash Rate: 60 to 120 CPM

 

  • 2 terminal
    12 Volt P/N 15570
    24 Volt P/N 13610
  • 3 terminal
    12 Volt P/N 15571
    24 Volt P/N 15550

arrow

© Copyright 1998-2002 Honeywell Inc. All rights reserved.
Legal Information.
Privacy Statement