Home

Products
AC Meters
DC Meters
LCD Meters
Battery Discharge Indicators
Work Lamps
Pressure/Vacuum Switches
Flashers

Technical Support
FAQs
Customer Service

OEM Applications
www.hobbscorporation.com

INCREASE YOUR
BATTERY LIFE

with Hobbs' NEW Battery Discharge Indicators


Model 826
for more information
click here

Invensys Sensor Systems is now a part of Honeywell Sensing and Control - the world's largest single-source supplier of sensors and switches.

Our expanded product offering includes:
Sensors
  Automotive On-Board
  Current Sensors
  Fiber Optic Sensors
  Force Sensors
  Humidity Sensors
  Infrared Products
  Liquid Level Sensors
  Mass Airflow Sensors
  Moisture Sensors
  Position Sensors
  Pressure Sensors
  Proximity Sensors-
     Aerospace/Military/
     Transportation
  Rail Products
  Temperature Sensors
  Thermocouples,
     Non-contact Probes
     and RTDs
  Turbidity Sensors
  Ultrasonic Sensors

Switches
  Basic Switches
  Environment Sealed
     Switches
  Indicators
  Keyswitches
  Limit and Enclosed  
     Switches
  Pushbuttons
  Relays
  Rocker Switches
  Thermal Switches
  Toggle Switches

Safety Products for Machine Safeguarding
  Safety Modules
  Safety Sensors
  Safety Switches

Wintriss Safety Products

Specifications
 
  • Run Accuracy ±200ppm; ±0.02%
  • Start Time: maximum 1 second
  • 6 Digit Display
  • Digit Height: 6mm
  • Power draw: .8 mA at 12 VDC (Power Terminal)
  • Termination: 1/4" blade; 3/16" blade optional
  • Temperature Range:
    Operating: -40°C to +85°C
  • Display:
    0 to 99,999.9 Hours
    0 to 999,999 Counter
  • Transient Voltage Protection
    Load Dump
    Inductive
    EMI
    Reverse Polarity
  • Totally sealed from moisture and dirt
  • Direct replacement for current hour meter
  • No battery backup needed
  • Fits in existing panel openings
  • Custom bezels and dial artwork available
  • Snap-in retainer mount combines easy installation with rugged design
  • Compact Depth
  • Rugged Design
  • Pulse Counter Option
  • Reset Option
  • Run Indicator
Find a direct replacement for obsolete or unlisted Hobbs meters or competitor meters:
Enter part number or partial part number entering at least first three digits


Dimensions

Panel cutout 1.45 x .95 rectangular opening. Two .150 holes spaced 1.750.

2 Screw Deluxe Bezel
Operating VoltageTerminalsPart #
9 to 64 VDC2 terminal98313
9 to 64 VDC3 terminal
with enable
98323
9 to 64 VDC4 terminal
with resettable
98303

 


Dimensions

Panel cutout 1.45 x .95 rectangular opening.

Retainer Mount
Operating VoltageTerminalsPart #
9 to 64 VDC2 terminal98311 


Dimensions

Panel cutout 2.00 diameter opening.

Round Chrome Bezel
Operating VoltageTerminalsPart #
9 to 64 VDC2 terminal98314 
9 to 64 VDC4 terminal
with resettable
98304 

 


Dimensions

Panel cutout 2.00 diameter opening.

Round Black Bezel
Operating VoltageTerminalsPart #
9 to 64 VDC2 terminal98312 
9 to 64 VDC3 terminal
with enable
98322 

arrow

© Copyright 1998-2002 Honeywell Inc. All rights reserved.
Legal Information.
Privacy Statement