Cr NLO멭aXDzlLGV,?39I%!'iAlMFiћ%ķ>}Aҳxf^iA`ӹxNqR(Doff1z p;c%ތ;%kҒBWg͵ΥFeĪL؅M/I xdNj{͹њ fyV~mNQ(Dʖ)ާ`?I:1#yLZOkε05sDoE7s *5o.C4~"fߊe45'U2&;lq6`SE R ǚm϶JnPҥ0UU`_ÊZ^uҟ?k{~%^P7mYZ4g|GN-d %%.'K&tXQm9fQ[kިUD{=Տʬ/`jO-VZo<85&{3-w*9Ut, 39 e᧲h@;WuI@ƨ4# GmEnq`/4KQ=_Dj<νZyʽM9")>Bh|R^ًm\G5+xhDꕸwAeU\F"<9\Tzr" q$ {hD%骕a)*U לT#G(hі3&' ('nUeyn`+Wp"]i>°#;a:-2e"}W`-[(K9Zo/cv[6/u=Yԧ>C.;ބb0#DH/ɪJ&_2._0[ To; :,xg&7 @ tXxˋblF F8x ~-PB6FB%ɧ7lcB!ԁP7=c>v!fx:YT r-tݖdR\b 5)Pkhv®Nks `48K C8 [`o;{,p+Y*44E[Y<ɞ>ˍKO"6j]M Nڷ;QLllCwJ_1fغ=i 4=/YŦhT:Ft~Z-ZC6Z)nD59תRf-˪kIW[-zRl ,@pwA̓F;`OP>Eq!zPдA٫s'0:6lJ¯]; ]?m3Hi !aLOR|-TH+`SB%"m0 ~21M޹e EP _ /{)V‘ڼd,,Y>jw`P@SƌW#bp'hhsyZy_FY7LMG0I[ZX1ZT.!%BhglP$q*z#C 931ZlS02 rEd?܈ˢbxc7`B>ԭsR, , Kk2||=Z4dm$yo6Ua*t(y/BD}^X9=< 9U,1Q͘jUR3k-H;P?4DCf÷gYSIFs \(BmuƁ c٫5 ;E#{Fy9^TFm7ktA9m9!in*bؽ/p΂F^^Ď~*Ο5B:T1#/0:6ܔ/lBk*F r=ՇY"h RLcn(Lժ~AiCT@4Qx q|I8ymΤQG|bm>ur_b+Sc9 R ;`>i^Ð:.~жTCѕW,LCm!RSwdC/SȚ4!ݻ)SB8\h OPy?{7@OJƃYy '4R^',IPƈӷ+inyXMG9ъZ>KWGO00awhc|a|ЅæhMGIBMwQ@XFaANmXS7<2B)_~~f5,gB͟;n{ J"Dv =A@y )Q4Ü1XS'1\ES2XŦ}S*:-*Μ'F=w>^n"]̓C;ɭkG+j-\ٙ=stlؗŻ_e]|UEabʷ> A j <ܩ"U&RPo}s %?=y]"@WRvH3ϛLٶKc/|PTǴӵ`,Q32ͷϑxbK=cimOu͟+ÚX=Ew^jRH MX"xS%h,c6taR"Zz|RڜdYwݢ9L:zNPsk\Y'W \- n.qHK/O}k`.=`iZsj5 sg{a@48n046Fem ɚj&i8 cX< 4/'g|A꜌(!Ry i>4mЂ/]=qcPm|^zk<y

Reduce Downtime with HealthWatch

Gauge Pressure Transmitter Simplifies Measurement of High-Pressure Gases

Got L&N Actuators? Replace Them with Herculines!

Find the Gold!

Honeywell DirectLine Sensors Feature Money Back Guarantee
Upcoming Trade Shows Join the Easy Choice Fan Club

Reduce Downtime with HealthWatch

The UDC3300 Controller is a powerful ¼ DIN controller used to regulate temperature, flow and other process variables. Honeywell has developed a unique diagnostic software tool—called HealthWatch—and it's built right into the UDC3300. The HealthWatch software option can help you increase productivity and reduce maintenance costs.

Using internal timers and counters, HealthWatch monitors vital process data and controllerfunctions. When HealthWatch detects a problem it triggers an alarm relay in the controller so you can act quickly to take corrective action and avoid a shutdown. You can view HealthWatch data on the controller display or over a standard communications link. For more information contact your local Honeywell representative.

Back to top HealthWatch/UDC3300

Gauge Pressure Transmitter Simplifies Measurement of High-Pressure Gases

The Honeywell ST 3000 Smart Gauge Pressure Transmitter (Model STG19L) is designed for measurement of high-pressure gases and liquids in industries such as oil and gas and petrochemicals. One such application is a hydrocarbon synthesis process. In this process, high-pressure hydrogen is dehydrated and delivered to a pressure vessel for a proprietary hydrogenation process. The application requires safe handling of the explosive gas at high pressures, in the range of 8,000-10,000 psig (552-690 bar). The STG19L helps ensure safety in the process by providing accurate pressure measurement over a broad pressure range.

With its 0 to 10,000 psig (0-690 bar) range and high accuracy (0.075% of calibrated span or upper range value), the STG19L is well suited for monitoring the hydrocarbon synthesis process. The instrument's 15,000 psig (1034 bar) maximum pressure condition offers an extra margin of protection that is vital to maintaining the high safety standards of the plant.

Additional benefits of the Honeywell STG19L include the following:

  • Digital integration of the instruments when in digital mode provides noise-free digital signals and continuous availability of device diagnostics; ensuring reliable, accurate process control
  • The field-proven reliability of Honeywell transmitters reduce the need for frequent calibration checks. Plants can realize significant savings with annual calibration checks (or even less frequent checks), versus the one- to three-month intervals required for conventional transmitters and "smart upgrades."
  • Users benefit from the versatility of Honeywell instruments. They are available with DE, FOUNDATION Fieldbus, analog (4-20 mA), or HART* protocols.
  • A lifetime warranty (15 years) is available for added peace of mind.

All that protection at a competitive price!

Back to top

STG19L

Got L&N Actuators? Replace Them with Herculines!

The Honeywell/L&N 010260 actuator is known around the world as a reliable workhorse, successfully serving the industrial market for over 65 years. Honeywell has introduced upgrades to this product line in the form of the HercuLine 10260A with non-contact position sensing and the HercuLine 10260S with Smart Electronics.

In an effort to make it easy for users of L&N actuators to convert to state-of-the art Herculines new 10260A options are available that enable the 10260A model to replace 95% of the old L&N configurations. The 10260A additions incorporate a 1000 ohm film potentiometer into the HercuLine 10260A. These features enable the HercuLine 10260A to be a drop-in replacement for L&N slidewire models.

Customers may now enjoy all of the benefits of the HercuLine 10260A actuators while maintaining the 010260 slidewire retro-fit capability. Contact your Honeywell representative for more details or a product demo.

Back to top L&N Actuator

Find the Gold!

Gold is a precious and rare commodity.

Control Engineering magazine equates finding standout automation solutions with "Finding Gold." Every year the editorial staff of Control Engineering "sifts" through hundreds of new and innovative control technologies to help identify a select few standout products that can help their readers succeed with process automation.

We are indeed proud that the 2002 Editor's Choices for data acquisition are the Honeywell Minitrend and Multitrend Plus paperless recorders. Contact your Honeywell representative to arrange a demonstration of these award-winning solutions and see how paperless recorders can help you capture and manage your process data with unprecedented flexibility.

Back to top

="Minitrend"

Honeywell DirectLine Sensors Feature Money Back Guarantee

Harsh industrial environments can play havoc on analytical sensors. To back up our claim that Honeywell DirectLine electronics modules and connections can take the punishment Honeywell will refund 100% of the purchase price on any DirectLine electronics module sold between now and the end of 2003 that fails within the first year of the manufactured date code.

How can we be so confident?

Let's count the ways DirectLine protects against the elements:

  1. Industrial watertight 4-20 output cable with globally standard connection
  2. Self retaining stainless screw with stainless probe/connector screw insert and heavy duty probe/module connection tangs.
  3. Conduit connection option for flexibility in demanding applications
  4. Heavy duty, high impact composite case for harsh industrial environments—NEMA 4X
  5. Connector protection to prevent broken circuit card connections

All that protection at a competitive price!

Back to top

DirectLine