Automotive Home Page
  Products for:
Engine Management
  Transmission Control
Security
  Chassis Control
  In-Cabin Controls
Specification Search
Literature
A History of Innovation and Reliability
  Quality that works for you

  Take our Virtual Tour
and find out more about our support and manufacturing capabilities.

Automotive On-Board Contacts


Automotive On-Board Products

Position Sensors for In-Cabin Controls

Position Sensors for Comfort, Convenience and Motor Control
For steering applications and driver comfort features (like sunroof and window control, steering and seat adjustment, lumbar support, and mirror motor control), solid state position sensors provide reliable performance while enhancing vehicle features.

SS526DT Dual Hall-effect Digital Position Sensors with speed and direction outputs

  • Electric motor control in anti-pinch windows, sliding doors, sunroofs, or power seats

SS400 Leaded Digital Hall-Effect Sensors
SS500 Surface-Mount Digital Hall-Effect Sensors

  • Brushless DC motor commutation, RPM, angular position, or magnetic encoding
  • Sensing speed, position, or direction (such as in tachometer measurement), power windows, steering applications, or a variety of driver comfort features

SS490 Miniature Linear Hall-Effect Sensors
SS490B Cost-Reduced Miniature Linear Hall-Effect Sensors

  • Analog measurement of linear or angular displacement, or for current sensing
  • Steering, hand-break position, seat position and remote mirror-with-memory applications

2SS52M Leaded Digital Magnetoresitive Sensors

  • Switching, RPM, angular position, or magnetic encoding
  • Suitable for many automotive applications that require high sensitivity

Honeywell HVAC sensing options

Honeywell has a variety of pressure, temperature, and position sensors, in addition to electronic control valves, to increase passenger comfort while maximizing energy efficiency of the cooling system. Honeywell can also integrate these sensors into the control valves to reduce weight, packaging size, and system cost.

Electronic Control Valves

Over twenty years of automotive valve design delivers high quality and expertise. State-of-the-art manufacturing processes with focus on minimizing part count and maximizing valve performance.

CombiTM GDI Control Valve and HVAC PWM Valve

Honeywell has developed CombiTM control valves – the integration of a sensor (pressure, temperature, or position) into a control valve. The benefits of this integration are

  • reduced components and weight

  • elimination of an electrical connection and a leak path

  • the reduction of the customer’s machining and assembly costs

Pressure and Combination Pressure/Temperature Sensors

Honeywell has the product depth and breadth to provide a device for any pressure sensing application. From concept to product, all our solutions center around isolating electronics from pressure media and environment; designing key product characteristics for Six Sigma capability; and establishing close relations with customers.

PT Family... ideal for lower pressures

  • Measurement range: Vacuum to 600 psi (42 bar)

  • Accuracy: ± 1.0% (-25 °C to -40 °C and 85 °C to 125 °C)

  • Output: Voltage (5 V with regulated supply), PWM, LIN

  • Feature: Temperature output (digital or voltage)

  • Uses proven piezoresistive sensing elements

  • Individually and digitally calibrated using custom ASICs

  • Packaging options include stainless steel or plated CRS, plastic or aluminum

 

   Terms & Conditions | Privacy Statement Webmaster