|
Automotive On-Board Products
Speed and Position Sensors for Transmission
Control
Transmission
sensing solutions help lower costs and increase application
flexibility. Speed and position sensors help transmissions shift
more efficiently and reliably, helping vehicles (and your projects!)
run smoothly.
Speed
Sensors

SSS1
Speed Sensor
- High accuracy magnetoresistive (MR) speed sensor
- Ideal for sensing the speed of an input or output shaft of an automatic
transmission
- Sensor for mounting in transmission control unit (TCU)
SSS2
Speed Sensor
- Medium accuracy differential Hall-effect speed sensor
- Ideal for sensing the speed of an input or output shaft of an automatic
transmission
- Sensor for mounting in transmission control unit (TCU)
4HP16 Speed Sensor

- Medium accuracy Hall-effect speed sensor
- Ideal for sensing the speed of an input or output shaft of an automatic
transmission
- Fully packaged sensor mounted to the outside of transmission
Position
Sensors

APS50 Angular Position Sensors
- High accuracy ratiometric magnetoresistive (MR) sensor
- Ideal for sensing the angle position of transmission components in the
shift linkage
- Sensor for mounting in transmission control unit (TCU)
TR4/TR5 Linear Position Sensors
- Medium accuracy ratiometric Hall-effect sensor
- Ideal for sensing the linear position of transmission components such as
the manual valve (PRNDL sensing)
- Sensor for mounting in transmission control unit (TCU)
|