Honeywell Sensing and Control

Humidity Sensors

Humidity Sensors Overview
Relative humidity/temperature and relative humidity sensors are configured with integrated circuitry to provide on-chip signal conditioning. Absorption-based humidity sensors provide both temperature and %RH (Relative Humidity) outputs. On-chip signal processing ensures linear voltage output versus %RH. Sensor laser trimming offers +5 %RH accuracy and achieves 2 %RH accuracy with calibration. Packages are chemically resistant and operate in ranges of -40 °C to 85 °C [-40 °F to 185 °F] to accommodate harsh environments.

Best Used For:
Refrigeration, drying, meteorology, battery-powered systems, OEM assemblies.

Relative Humidity
Relative Humidity

These sensors contain a capacitive sensing die set in thermoset polymers that interacts with platinum electrodes.

HIH-4000 Series
HIH-3610 Series
HIH Series

Selection Guide  Selection Guide