Products & Applications
Contact Us
Request Free Literature
Pancake-Brushless Multispeed Resolvers
Multiple pole pairs resolver and rotary transformer.
Features
Size dia: (
1
/
10
inch) 38 to 63
Speed: 12
Redundant winding
Accuracy: 3 arcmin to 30 arcsec (low distortion harmonic)
Specifications
Speed
Size Dia.
1
/
10
Inch
Angular Range
Degree
Accuracy
Arcsec
12
38 (redundant winding)
360
180
49 (redundant winding)
360
180
63
360
1 & 64
92 (duplex)
360