Products & Applications
Contact Us
Request Free Literature
Pancake-Dual Speed Resolvers
One speed and multiple speed.
Features
Size dia: (
1
/
10
inch) 31 to 130
Speed: 1&8, 1&16, 1&32 ,1&36, 2&36, 1&64, 1&128
Accuracy: (multispeed) 36 arcsec to 4 arcsec
Simple and duplex
Specifications
Speed
Size Dia.
1
/
10
Inch
Angular Range
Degree
Accuracy
Arcsec
1 & 8
52
360
12
61(duplex)
360
36
69 (duplex)
360
36
1 & 16
56 (duplex)
360
15
130
360
10
1 & 32
31
360
15
37
360
15
50
360
10
57
360
10
68
360
10
85
360
8
1 & 36
31
360
30
2 & 36
29
360
30
1 & 64
42
360
8
45
360
8
± -20
5
1 & 128
85
360
4
± -20
2
The accuracy of one speed is 20 arcmin to 60 arcmin.
The accuracy of one speed is 60 arcmin max.