Products & Applications
Contact Us
Request Free Literature
Pancake-Single Speed Resolvers
One speed-one pole pair.
Features
Size dia: (
1
/
10
inch) 24 to 68
Accuracy: 3 arcmin to 30 arcsec
Simple and duplex
Specifications
Size Dia.
1
/
10
Inch
Angular Range
Degree
Accuracy
Arcsec
24
360
60
27 (duplex)
360
180
28
360
60
30
± 60
30
34
360
90
45
360
180
54 (duplex)
360
120
68
360
180