Honeywell Sensing and Control
> Back to Product Homepage
Product
Pancake-Single Speed Pancake-Multispeed Pancake-Dual Speed Pancake-Brushless Multispeed
Pancake-Single Speed
Pancake-Multispeed
Pancake-Dual Speed
Pancake-Brushless Multispeed
Description
One speed-one pole pair.
Multiple pole pairs.
One speed and multiple speed.
Multiple pole pairs resolver and rotary transformer.
Learn More
Learn More
Learn More
Learn More
Size Dia.
(1/10 inch) 24 to 68
(1/10 inch) 16 to 67
(1/10 inch) 31 to 130
(1/10 inch) 38 to 63
Speed
-
4, 8, 16, 32, 64
1&8, 1&16, 1&32 ,1&36, 2&36, 1&64, 1&128
12
Accuracy
3 arcmin to 30 arcsec
1 arcmin to 5 arcsec
(multispeed) 36 arcsec to 4 arcsec
3 arcmin to 30 arcsec (low distortion harmonic)
Features
Simple and duplex
Simple and duplex
Simple and duplex
Redundant winding
Product
Pancake-Brushless Dual Speed Cased-Brushless Single Speed Cased-Brushless Dual Speed
Pancake-Brushless Dual Speed
Cased-Brushless Single Speed
Cased-Brushless Dual Speed
Description
One speed and multispeed resolver and rotary transformer.
One speed-one pole pair resolver and rotary transformer.
One speed and multispeed resolver and rotary transformer.
Learn More
Learn More
Learn More
Size Dia.
(1/10 inch) 92
(1/10 inch) 17
(1/10 inch) 30
Speed
1&64
-
1&32
Accuracy
(multispeed) 30 arcsec
1.25 arcmin to 3.50 arcmin
(multispeed) 20 arcsec
Features
Full redundancy (duplex)
-
-