|
|
|
 |
Glass Encapsulated Chip Thermistors |
 |
|
|
Honeywell Glass Encapsulated Chip Thermistors are a high quality line of low-cost, hermetically sealed, glass-encapsulated units that evolved from the highly successful and field-proven Honeywell Standard Chip Series. Added to the feature of "true low cost' is "delivery from stock" in high volume. They are designed to cover the full temperature range of -60 °C to 300 °C. The uniform dimensions are ideally suited for automated assembly.
This rugged sensor is designed for any application which demands reliability at a low cost. The tinned copper-clad steel leads are both solderable and weldable.
The leads may be formed/cut for radial lead applications. Glass Encapsulated Chip Thermistors are available to our customers bulk packaged or on tape and reel.
Features
 |
Low cost |
 |
Rugged DO-35 glass encapsulation |
 |
High temp. capability (300 °C) |
 |
Delivery from stock |
 |
Ideal for highly automated assembly |
 |
Also available on tape and reel |
 |
D.C. 2.5mW/°C in still air min. |
 |
T.C. 4 s in still air max. |

 |
Electrical Characteristics |
|
Resistance at 25 °C (Ohm) |
R-T Curve |
Catalog Listing (D) |
Tolerance at 25 °C |
|
1,000 |
10A |
135-102DAG-J01 |
10 % |
|
2,000 |
10 |
135-202FAG-J01 |
10 % |
|
3,000 |
10 |
135-302FAG-J01 |
10 % |
|
5,000 |
10 |
135-502FAF-J01 |
5 % |
|
5,000 |
10 |
135-502FAG-J01 |
10 % |
|
10,000 |
10 |
135-103FAF-J01 |
5 % |
|
10,000 |
10 |
135-103FAG-J01 |
10 % |
|
10,000 |
16 |
135-103LAF-J01 |
5 % |
|
20,000 |
16 |
135-203LAG-J01 |
10 % |
|
30,000 |
16 |
135-303KAG-J01 |
10 % |
|
50,000 |
16 |
135-503LAF-J01 |
5 % |
|
50,000 |
16 |
135-303LAG-J01 |
10 % |
|
100,000 |
16 |
135-104LAF-J01 |
5 % |
|
100,000 |
16 |
135-104LAG-J01 |
10 % |
|
200,000 |
1 |
135-204QAG-J01 |
10 % |
|
500,000 |
1 |
135-504QAG-J01 |
10 % |
|
1 M |
1 |
135-105QAG-J01 |
10 % |
| |
| Also offered in 1 %, 2 % and 3 % tolerances. |
Interchangeable, R-T Curve Matched: These Glass Encapsulated Chip Thermistor units are specifically designed to offer interchangeability over the standard temperature range of 0 °C to 100 °C.
 |
Electrical Characteristics (± 1 °C from 0 °C to 100 °C) |
|
Resistance at 25 °C (Ohm) |
R-T Curve |
Catalog Listing (D) |
|
10,000 |
16 |
135-103LFW-J01 |
|
20,000 |
16 |
135-203LFW-J01 |
|
30,000 |
16 |
135-303LFW-J01 |
|
50,000 |
16 |
135-503LFW-J01 |
|
100,000 |
16 |
135-104LFW-J01 |
| |
| (D) = Distributor item |
|
|
|