Honeywell Sensing and Control

Thermostats

Thermostats Overview
The Honeywell thermostat product line consists of standard pre-set temperature thermostats, single-pole, single-throw (SPST) hermetic and non-hermetic thermostats, subminiature thermostats and thermal switches.

Best Used For:
Temperature control and overtemperature protection for the appliance, office automation, industrial, commercial aircraft and medical equipment industries.

Redi-Temp® Thermostats
Redi-Temp® Thermostats

Redi-Temp is a line of standard thermostat products offered in a range of pre-set temperatures. These products are available standard for immediate delivery. Redi-Temp products are useful for low-volume applications where standard configurations are acceptable as well as for evaluating new designs and prototypes.

Redi-Temp Subminiature 3600 Series Thermostats in a TO-5 Package
Redi-Temp Series 3100 SPST Hermetic Series
Redi-Temp 3455 RC 15 A High Temperature Series

Precision Thermostats

Precision Thermostats

Hermetic and non-hermetic devices for use in computers, copy machines, aircraft, radar equipment, medical equipment and electronic control systems. Also available are custom-packaged thermostats for application flexibility and industrial-grade thermostats designed to operate in extreme environmental conditions.

3100
3106
3150
3156
3000
3001/3004
3450, 3455R & 3455RBV
3450RC & 3455RC
3455RM & 3450CM

Commercial Thermostats

Commercial Thermostats

For use in a wide array of appliances, automotive applications, office machines, heat and smoke detectors and HVAC equipment. Snap-action thermostats include automatic or manual reset options, phenolic or ceramic housings, and a variety of mounting brackets and terminal options.

2450R, 2450HR, 2455R
2450RC, 2450RCH, 2455RC
2455RM, 2450CM
2455RBV
2450A, 2455RA
2450R, 2455R, 2450RC, 2455RC