Honeywell Sensing and Control

Redi-Temp Subminiature 3600 Thermostats in a TO-5 Package

Redi-Temp® Subminiature 3600 Thermostats in a TO-5 Package Redi-Temp is a line of standard thermostat products offered in a range of pre-set temperatures. These products are available standard for immediate delivery. Redi-Temp products are useful for low-volume applications where standard configurations are acceptable as well as for evaluating new designs and prototypes.

Applications
Power Supplies
Logic Boards
Telecommunications
Medical Electronics
Robotics

Benefits
PC Board Mountable TO-5 Package
Logic Level Switching-Gold Contacts
Wave Solderable-Hermetic Seal
No Power Budget
Electrically Isolated Case Ground Lead
SPST (Single Pole Single Throw)
Mounting Bracket Available
Available from Stock

Operating Parameters
Operating Temperature Range: 40° to 100°
Dielectic Strength: 500 Vac, 60 Hz for one second, term to case
Insulation Resistance: 20 mOhm min./Contact Resistance: 95 mOhm max.
Environmental Exposure: -50° to 177°