|
|
|
 |
VRS Industrial Speed Sensors |
 |
|
|
Overview
The Honeywell VRS and Digital Speed Sensors are considered components to be incorporated in a system under the EMC directive. EMI emission and susceptibility for the VRS Sensors is not applicable. EMI emission risk for digital sensors is low, with susceptibility a possible concern. History shows most applications with an initial noise issue clear up upon complete system installation, but each application will need verification.
|
| 30X9 Series High Resolution VRS Sensors |
 |
 |
The 30x9 Series of high resolution VRS Sensors are designed for speed sensing applications where a precise timing pulse is required, and/or fine pitch gears are used. Proper alignment of sensor is required.
Learn More
|
| 3070/3090 Series Explosion Proof VRS Sensors |
 |
 |
When properly installed using the explosion containment method, all 3070 and 3090 series models are certified for use in hazardous locations as follows; 3070, 3090 SERIES: CLASS 1, GROUPS ABCD, CLASS II, GROUPS EFG, CLASS III. The 3070 and 3090 series have been tested to and meet the requirements of applicable U.S. and Canadian specifications for the locations described above.
Learn More
|
| 3042 Series Intrinsically Safe VRS Sensors |
 |
 |
When properly installed using the intrinsic safety protection method connected per control drawing 621081, individual models are intrinsically safe for hazardous locations as follows; Models 3042A, M3042A: class 1, Groups ABCD; Models 3042H20, M3042H20: class 1, Groups ABCD, Class II, Groups EFG, Class III
Learn More
|
|
|