Honeywell Sensing and Control

3010 Series M16 [5/8 in] General Purpose VRS Sensors

3010 Series M16 [5/8 in] General Purpose VRS Sensors For general speed sensing applications where the overall size of the sensor is not critical. Best for medium to high speeds or electrically noisy environments with relatively small air gaps.

Optimum Actuator: 20 DP (Module 1.27) Ferrous Metal Gear
Test Condition: A

VP/P
VP/P

Specifications
Parameter Value
Output Voltage 40V P-P min.
Coil Resistance 45 to 85 Ohms
Pole Piece Diameter 2,69 mm [0.106 in]
Minimum Surface Speed 20 IPS (0.50 m/Sec.) Typical
Operating Temperature Range -55 °C to 120 °C [-67 °F to 250 °F]
Inductance 25 mH max.
Gear Pitch Range 24 DP (Module 1.06) or Coarser
Maximum Operating Frequency 50KHz Typical
Vibration Meets Mil-Std 202F Method 204D

Sensors with 5/8-18 UNF-2A Mounting Thread*, MS3106 Connector
Dimensions
Part Number Thread Length Weight
3010AN 1.1" (28 mm) 2.5 oz. (70 gr.)
3010AN25 2.5" (63 mm) 3.0 oz. (84 gr.)
3010AN30 3.0" (76 mm) 3.0 oz. (84 gr.)
3010AN40 4.0" (101 mm) 3.5 oz. (98 gr.)
3010AN50 5.0" (127 mm) 4.5 oz. (128 gr.)
Mates with 41010(VR) Connector or CA210 Cable Assembly.
* For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.

Sensors with 5/8-18 UNF-2A Mounting Thread*, 24" (300 mm) Leads
Dimensions
Part Number Thread Length Weight
3010S20 2.0" (50 mm) 2.5 oz. (70 gr.)
3010S30 3.0" (76 mm) 3.0 oz. (84 gr.)
* For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.

Sensors with 5/8-18 UNF-2A Mounting Thread*, 1/2-14 NPT Conduit Mount, 24" (300 mm) Leads
Dimensions
Part Number Thread Length Weight
3010H20 2.0" (50 mm) 5.0 oz. (140 gr.)
* For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.

Sensors with 5/8-18 UNF-2A Mounting Thread*, MS3106 Connector, .312" Thread Relief
Dimensions
Part Number Thread Length Weight
3010A 1.4" (35 mm) 2.5 oz. (70 gr.)
3010A25 2.5" (63 mm) 3.0 oz. (84 gr.)
Mates with 41010(VR) Connector or CA210 Cable Assembly.
* For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.