Honeywell Sensing and Control

3030 Series M16 [5/8 in] High Output VRS Sensors

3030 Series M16 [5/8 in] High Output VRS Sensors For speed sensing applications where higher output voltages are needed. Performs best at low to medium speeds with medium to high impedance loads.

Optimum Actuator: 20 DP (Module 1.27) Ferrous Metal Gear
Test Condition: A

VP/P
VP/P

Specifications
Parameter Value
Output Voltage 190V P-P min.
Coil Resistance 191 Ohm to 1200 Ohms
Pole Piece Diameter 2,69 mm [0.106 in]
Minimum Surface Speed 10 IPS (0.25 m/Sec.) Typical
Operating Temperature Range -55 °C to 120 °C [-67 °F to 250 °F]
Inductance 450 mH max.
Gear Pitch Range 24 DP (Module 1.06) or Coarser
Maximum Operating Frequency 15 KHz Typical
Vibration Meets Mil-Std 202F Method 204D

Sensors with 5/8-18 UNF-2A Mounting Thread*, MS3106 Connector
Dimensions
Part Number Thread Length Weight
3030AN 28 mm [1.1 in] 70 g [2.5 oz]
3030AN25 63 mm [2.5 in] 84 g [3.0 oz]
3030AN30 76 mm [3.0 in] 84 g [3.0 oz]
3030AN40 101 mm [4.0 in] 98 g [3.5 oz]
3030AN50 127 mm [5.0 in] 128 g [4.5 oz]
Mates with 41010(VR) Connector or CA210 Cable Assembly.
* For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.

Sensors with 5/8-18 UNF-2A Mounting Thread*, 24" (300 mm) Leads
Dimensions
Part Number Thread Length Weight
3030S20 50 mm [2.0 in] 70 g [2.5 oz]
3030S30 76 mm [3.0 in] 84 g [3.0 oz]
* For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.

Sensors with 5/8-18 UNF-2A Mounting Thread*, 1/2-14 NPT Conduit Mount, 300 mm [24 in] Leads
Dimensions
Part Number Thread Length Weight
3030H20 50 mm [2.0 in] 140 g [5.0 oz]
* For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.

Sensors with 5/8-18 UNF-2A Mounting Thread*, MS3106 Connector, 7,9 mm [0.312 in] Thread Relief
Dimensions
Part Number Thread Length Weight
3030A 1.4" (35 mm) 2.5 oz. (70 gr.)
3030A25 2.5" (63 mm) 3.0 oz. (84 gr.)
Mates with 41010(VR) Connector or CA210 Cable Assembly.
* For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.