Honeywell Sensing and Control

3040 Series M16 [5/8 in] Power Output VRS Sensors

3040 Series M16 [5/8 in] Power Output VRS Sensors For speed sensing applications where larger actuators can be used. Best for driving low resistance loads at large air gaps.

Optimum Actuator: 8 DP (Module 3.17) Ferrous Metal Gear
Test Condition: B

VP/P
VP/P

Specifications
Parameter Value
Output Voltage 70V P-P min.
Coil Resistance 120 to 162 Ohms
Pole Piece Diameter 4,75 mm [0.187 in]
Minimum Surface Speed 15 IPS (0.38 m/Sec.) Typical
Operating Temperature Range -55 °C to 120 °C [-67 °F to 250 °F]
Inductance 85 mH max.
Gear Pitch Range 12 DP (Module 2.11) or Coarser
Maximum Operating Frequency 40KHz Typical
Vibration Meets Mil-Std 202F Method 204D

Sensors with 5/8-18 UNF-2A Mounting Thread*, MS3106 Connector
Dimensions
Part Number Thread Length Weight
3040AN 28 mm [1.1 in] 70 g [2.5 oz]
3040AN25 63 mm [2.5 in] 84 g [3.0 oz]
3040AN30 76 mm [3.0 in] 84 g [3.0 oz]
3040AN40 101 mm [4.0 in] 98 g [3.5 oz]
3040AN50 127 mm [5.0 in] 128 g [4.5 oz]
Mates with 41010(VR) Connector or CA210 Cable Assembly
*For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.

Sensors with 5/8-18 UNF-2A Mounting Thread*, 300 mm [24 in] Leads
Dimensions
Part Number Thread Length Weight
3040S20 50 mm [2.0 in] 70 g [2.5 oz]
3040S30 76 mm [3.0 in] 84 g [3.0 oz]
*For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.

Sensors with 5/8-18 UNF-2A Mounting Thread*, 1/2-14 NPT Conduit Mount, 300 mm [24 in] Leads
Dimensions
Part Number Thread Length Weight
3040H20 50 mm [2.0 in] 140 g [5.0 oz]
*For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.

Sensors with 5/8-18 UNF-2A Mounting Thread*, MS3106 Connector, 7,9 mm [0.312 in] Thread Relief
Dimensions
Part Number Thread Length Weight
3040A 35 mm [1.4 in] 70 g [2.5 oz]
3040A25 63 mm [2.5 in] 84 g [3.0 oz]
Mates with 41010(VR) Connector or CA210 Cable Assembly
*For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.