30x9 Series M16 [5/8 in] High Resolution VRS Sensors
The 30x9 Series of high resolution VRS Sensors are designed for speed sensing applications where a precise timing pulse is required, and/or fine pitch gears are used. Proper alignment of sensor is required. The 30x9 VRS sensors mate with 41010(VR) Connector or CA210 Cable Assembly.
Optimum Actuator: 20 DP (Module 1.27) Ferrous Metal Gear
Test Condition: B
VP/P
Specifications
Parameter
Value
Pole Piece Width
0,254 mm [0.01 in]
Thread*
5/8 - 18 UNF-2A
Operating Temperature Range
-55 °C to 120 °C [-67 °F to 250 °F]
Gear Pitch Range
36 DP (Module 0.7) or Coarser
Vibration
Meets Mil-Std 202F Method 204D
*For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.