Honeywell Sensing and Control

MA230/MA240 Series M16 [5/8 in] Sealed Front-End VRS Sensors

MA230/MA240 Series M16 [5/8 in] Sealed Front-End VRS Sensors For speed sensing applications where the sensing area is exposed to fluids, lubricants or adverse environmental conditions.





VP/P
VP/P


Sensors with High Resistance Coils for Maximum Output Voltage
Specifications
Parameter Value
Operating Temperature Range -55 °C to 150 °C [-67 °F to 300 °F]
Mounting Thread 5/8-18 UNF-2A
Vibration Meets Mil-Std 202F Method 204D
Output Voltage 175V P-P min.
Test Condition A
Coil Resistance 910 Ohm to 1200 Ohm
Inductance 450 mH max.
Pole Piece Dia. 2.69 mm [0.106 in]
Gear Pitch Range 24 DP (Module 1.06) or Coarser
Min. Surface speed 10 IPS (0.25 m/Sec) Typical
Max. Oper. Freq. 15 KHz Typical
Dimensions
Part Number Thread Length Weight
MA230SAN 28 mm [1.1 in] 70 g [2.0 oz]
MA233SAN 76 mm [3.0 in] 98 g [3.5 oz]
Mates with 41010(VR) Connector or CA210 Cable Assembly
*For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.

Sensors with Nominal Resistance Coils for Low Impedance Loads
Specifications
Parameter Value
Operating Temperature Range -55 °C to 150 °C [-67 °F to 300 °F]
Mounting Thread 5/8-18 UNF-2A
Vibration Meets Mil-Std 202F Method 204D
Output Voltage 60 V P-P min.
Test Condition B
Coil Resistance 120 Ohm to 162 Ohm
Inductance 85 mH max.
Pole Piece Dia. 4,39 mm [0.173 in]
Gear Pitch Range 12 DP (Module 2.11) or Coarser
Min. Surface speed 10 IPS (0.38 m/Sec) Typical
Max. Oper. Freq. 40 KHz Typical
Dimensions
Part Number Thread Length Weight
MA240SAN 28 mm [1.1 in] 70 g [2.0 oz]
MA243SAN 76 mm [3.0 in] 98 g [3.5 oz]
Mates with 41010(VR) Connector or CA210 Cable Assembly
*For M16 x 1.5 6g Mounting Thread Versions, add “M” as the first character of the model number.