Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
Load Cell Calibration
» Load Cell Index > Calibration Instrumentation

Calibration Instrumentation

Calibration Class Signal Conditioning and Processor

The Honeywell Sensotec SC2000 AM Calibration Class Signal Conditioning and Processor is a high accuracy dual channel signal conditioning unit especially designed for use in load cell calibration applications. The SC 2000 AM is a modified version of the SC2000 and includes one or two high accuracy load cell cards, special software and is calibrated against a 8.5 digit high accuracy traceable DVM. The SC2000 AM Calibration Class Signal Conditioning Processor has a 22 bit resolution internal processor which provides 19 bits of resolution to accurately measure the signals from one or two load cells. One channel is used with the Honeywell Sensotec Calibration Class Load Cell and the optional second channel is used when a load cell under test requires signal conditioning and display. When two load cells are used the SC2000 AM instantaneously and simultaneously takes readings from the two cells when they are being loaded in a load frame or calibration test rig. The readings are then displayed on the local display or sent to a host computer via the bi-directional serial port.


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.