Honeywell Sensing and Control is one of the world's largest single source suppliers
of sensors and switches.
Advantage
Page for:
- Product Manuals
- Product Drawings
- Configurators
- Software
- and much more!
|
|
Calibration Instrumentation |
Calibration Class Signal Conditioning and Processor
The Honeywell Sensotec SC2000 AM Calibration Class Signal Conditioning
and Processor is a high accuracy dual channel signal conditioning
unit especially designed for use in load cell calibration applications.
The SC 2000 AM is a modified version of the SC2000 and includes
one or two high accuracy load cell cards, special software and is
calibrated against a 8.5 digit high accuracy traceable DVM. The
SC2000 AM Calibration Class Signal Conditioning Processor has a
22 bit resolution internal processor which provides 19 bits of resolution
to accurately measure the signals from one or two load cells. One
channel is used with the Honeywell Sensotec Calibration Class Load
Cell and the optional second channel is used when a load cell under
test requires signal conditioning and display. When two load cells
are used the SC2000 AM instantaneously and simultaneously takes
readings from the two cells when they are being loaded in a load
frame or calibration test rig. The readings are then displayed on
the local display or sent to a host computer via the bi-directional
serial port.
|
|
|
|