Load Cell Calibration Service
Obtain RMA Number for Recalibration
Honeywell Sensotec has an in-house load cell calibration facility
that can provide NIST traceable load cell calibration. Our 160,000
pound testing machine has the ability to test and calibrate 100%
of our entire product line, past and present. Not only can we calibrate
our own load cells; we can also calibrate load cells manufactured
by others.
ISO Standards require load cell calibrations be certified! To maintain
the ASTM Standard, annual E4 calibrations or E74 calibrations are
necessary. We test and calibrate load cells in conformance with
ISO Standards. All of this can be done at a competitive price. Load
cell calibration services include:
- ANSI/NCSL Z540 Calibration (ex., "ISO"; "Before & After")
- Standard Calibration (calibration factor/shunt calibration factor)
- 5 pt. Calibration, 9 or 11 Point Calibration or 19 Point Calibration
- Tension and Compression, Compression Only or Tension Only
- ASTM E74 Calibration
|