Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
Load Cell Calibration
» Load Cell Index > Calibration/Repair

Load Cell Calibration and Repair Services

Load Cell Calibration Service

Honeywell Sensotec has an in-house load cell calibration facility that can provide NIST traceable load cell calibration. Our 160,000 pound testing machine has the ability to test and calibrate 100% of our entire product line, past and present. Not only can we calibrate our own load cells; we can also calibrate load cells manufactured by others.
ISO Standards require load cell calibrations be certified! To maintain the ASTM Standard, annual E4 calibrations or E74 calibrations are necessary. We test and calibrate load cells in conformance with ISO Standards. All of this can be done at a competitive price. Load cell calibration services include:

  • ANSI/NCSL Z540 Calibration (ex., "ISO"; "Before & After")
  • Standard Calibration (calibration factor/shunt calibration factor)
  • 5 pt. Calibration, 9 or 11 Point Calibration or 19 Point Calibration
  • Tension and Compression, Compression Only or Tension Only
  • ASTM E74 Calibration

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.