Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
Load Cell Calibration
» Load Cell Index > Verification Systems

Load Cell Verification Systems

portable calibrators verification systems load cell calibrator

Portable Load Cell Calibrators and Load Cell Verification Systems

The L Series digital instrument is designed for portable force measurements and verification. These force gauges can be built to measure tension, compression, or tension and compression. Typical applications include calibration of press loading, material testing and spring testing. Selectable engineering units allow measurements in lbs, KG, and Newtons as well as several others. Both the transducer and gauge are built with high quality stainless steel construction.


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.