Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

LVDT - Linear Variable Displacement Transducers

linear variable displacement transducers
DC/DC
AC/AC
Captive Guided
Unguided
Spring Return
Submersible
0.02" (0.5mm) up to 37"
(95cm) stroke
Precision
Long Stroke
Miniatures
Metrology

Helpful LVDT Links

LVDT product selection utility
LVDT data sheets

Sensotec manufactures a wide range of linear variable displacement transducers (LVDT). LVDT's are manufactured as standard, modified standard, and custom transducers to provide the quickest delivery possible. Many units can ship from our extensive stocking program within 24 hours. Sensotec linear variable displacement transducers are designed to meet requirements of most single and multiple point industrial gaging applications as well as micro-displacement instruments in research and scientific laboratories

Sensotec offers a wide range of linear variable displacement transducers so that your sensor will provide the best measurements possible given the conditions encountered in your application. Models are available with free unguided, captive spring return, and captive guided armatures. Non-linearity of 0.25% F.S. and measuring ranges from +/- 0.1" to +/- 18.5" are available. Electrically, Sensotec offers both AC and DC models to match your power requirement needs. Our linear variable displacement transducers operate in temperatures as low as -58 degrees fahrenheit to as high as 257 degrees fahrenheit.

Sensotec's welded, stainless steel construction and submersible, underwater connectors are combined to offer units that are perfect for offshore drilling, mining, marine, and hydraulic engineering applications.

View All LVDT

Precision
LVDT

Precision LVDT

Long Stroke
LVDT

Long Stroke LVDT

Miniature
LVDT

Miniature LVDT

Submersible
LVDT

Submersible LVDT

Accessories


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.