Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

Coiled Tubing Load Cells

coiled tubing load cells Applications:
  • Monitor tubing weight and insertion force
  • Electronic replacement for hydraulic load cell
  • Monitor footpad loads of injector head jackstands

Honeywell Sensotec's low profile tension/compression load cells are ideal for mounting on coiled tubing injector stands. These highly reliable and oilfield proven load cells measure force in both directions and have both the high level electrical output and noise immunity required for this rugged applications.

Special Features:
  • Measures both tension and compression
  • Intrinsically safe
  • 4-20 mA (2-wire) output
  • Rugged design of all-welded stainless steel construction
  • Ranges to 50,000 lbs.
  • Fatigue rated
view specifications

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.