Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
MWD miniature pressure transducer

MWD Pressure Transducer Specifications

 

Available Pressure Ranges
1000
; 2000; 3000; 5000; 7500; 10,000; 20,000 psi


INSTALLATION

 

Honeywell Sensotec's standard "S" type transducers have straight threads and use an O-ring for pressure sealing. To get the best seal with the O-ring on the transducer, the tapped hole should have the dimensions shown below. For normal operating temperatures (-65° F to +250° F) use BUNA-N (black) O-rings. For high temperatures (250° F to 425° F) use silicone rubber (red).

O-Ring-#11

Max. Torque (For 17-4 PH only) 300 In-lbs.


PERFORMANCE

Pressure Ranges

1000; 2000; 3000; 5000; 7500; 10,000; 20,000 psi

 

Non-Linearity and Hysteresis (max)

1.0% F.S.

 

Non-repeatability (max)

+ /-0.1% F.S.

 

Output (standard)

2mV/V

 

Resolution

Infinite


ENVIRONMENTAL

Temperature, Operating

-65° to 400° F (-54° to 204° C)

 

Temperature, Compensated

70° to 400° F (21° to 204° C)

 

Temperature Effect on Zero (max)

.01% F.S./ ° F (0.018% F.S./ ° C)

 

Temperature Effect on Span (max)

.02% Rdg./ ° F (0.036% Rdg./ ° C)


ELECTRICAL

Strain gauge Type

Bonded foil

 

Excitation (calibration)

5VDC

 

Bridge Resistance

350 ohms

 

Wiring Code

Red (+) Excitation
Black (-) Excitation
Green (-) Output
White (+) Output

 

Electrical Termination (std)

4 twisted leads (5 ft.)


MECHANICAL

Media

Gas, Liquid

 

Overload-Safe

50% over capacity

 

Wetted Parts Material

17-4 PH Stainless

 

Type

gauge

 

Case Material

17-4 PH Stainless



Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.