Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
wireline tension load cells

Wireline Tension Load Cells

Applications:
  • Offshore and land-based
  • Wireline and slickline load measurements in very harsh environments
  • Anchor line tension
  • Hook loads

The Honeywell Sensotec Wireline Tension Load Cells are specifically designed for resistance to off-axis loading errors and for the harsh environmental conditions of the oilfield. These load cells are designed with both standard and customer specified cables and connectors. The high level electrical output provides noise free operation for both land-based and offshore use. The Wireline Tension Load Cells come with both standard or custom tongue and shackle connections.

Special Features:
  • Rugged, all welded, extra heavy stainless steel construction

  • 4-20 mA (2-wire) output

  • Choice of integral threads and/or tongue and shackle connections

  • Typical ranges to 50,000 lbs.

  • Proven field reliability


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.