Honeywell Sensing and Control is one of the world's largest single source suppliers
of sensors and switches.
Advantage
Page for:
- Product Manuals
- Product Drawings
- Configurators
- Software
- and much more!
|
|
 |
Wireline Tension Load Cells
Applications:
- Offshore and land-based
- Wireline and slickline load measurements in very
harsh environments
- Anchor line tension
- Hook loads
|
|
The Honeywell Sensotec Wireline Tension Load Cells are specifically
designed for resistance to off-axis loading errors and for
the harsh environmental conditions of the oilfield. These
load cells are designed with both standard and customer
specified cables and connectors. The high level electrical
output provides noise free operation for both land-based
and offshore use. The Wireline Tension Load Cells come with
both standard or custom tongue and shackle connections.
Special Features:
-
Rugged, all welded, extra heavy stainless steel
construction
-
4-20 mA (2-wire) output
-
Choice of integral threads and/or tongue and shackle
connections
-
Typical ranges to 50,000 lbs.
-
Proven field reliability
|
|